Publish your products
High Capacity Air Vents with Manual Vent Feature - DuoVent
Watts

High Capacity Air Vents with Manual Vent Feature - DuoVent

Series DuoVent High Capacity Air Vents with manual vent feature are used in commercial and residential hydronic heating applications to provide automatic air venting for hot or cold water distribution systems. It consists of a brass body construction with female NPT connection, brass cover, air vent with silicone rubber seal, shutter, polyethylene float with valve plug, automatic vent with black cap, and manual vent with red cap. Series DuoVent has a high capacity and high temperature rating and is ideal for use with glycol systems or for use as an anti-vacuum device. Can be disassembled for inspection and cleaning.

Specification
  • Maximum Pressure: 150psi (10 bar)

    Temperature Range: 33°F - 240°F (5°C - 116°C)


    Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, pipes, water hammer

Technical specification
  • Unique ref.High-Capacity-Air-Vents-with-Manual-Vent-Feature-DuoVent
  • Product familyHVAC & Hot Water Solutions
  • Product groupHeating Valves & Accessories
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationPipe Fitting
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 21 11
  • OmniClass TitleAir Outlets and Inlets
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit