Publish your products
Wye-Pattern Strainers, Cast Iron, Class 125 Flanged End - 77F-DI-125
Watts

Wye-Pattern Strainers, Cast Iron, Class 125 Flanged End - 77F-DI-125

4.2 out of 5 stars4.2(5 reviews)

Lead Free* Models Available

Description:

Series 77F-DI-125 Cast Iron, Flanged, Wye-Pattern Strainers feature a wye-pattern, Class B cast iron body with Class 125 flanged connections, cast iron blow-down plug, stainless steel screen, bolted and tapped iron retainer cap with graphite gasket and iron blow-down plug. Maximum Pressure (non-shock): 200psi (13.8 bar) @ 210°F (99°C) WOG, 125psi (8.6 bar) @ 353°F (178°C) WSP. 14 and 16 in. rated at 150psi (10.3 bar) @ 150°F; (66°C).

Specification
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly, strainer

    Size(s):
    2 to 12 in. (50 to 300mm)

Technical specification
  • Unique ref.Wye-Pattern-Strainers-77F-DI-125
  • Product familyPlumbing & Flow Control Solutions
  • Product groupStrainers
  • TypeObject (single object)
  • Date of publishing2018-09-30
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit