Publish your products
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights
    WESTGATE

    SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights

    SCX-SQUARE - SCX 2X2 & 2X4 Linear Lights

    Applications

    • Ideal for offices, hotels, corridors, saloons, libraries, meeting rooms, conference halls, and the best solution for modern lighting solutions
    • It can be used in any indoor applications
    Specification
    • Technical Specs

      • Voltage: 120-277VAC 50/60Hz
      • Wattage: 40W/60W/80W/90W/120W
      • Power Factor: >0.95
      • Total Harmonic Distortion: ≤ 20 %
      • LPW: 110 LM/W
      • Aluminum Housing with Matte White Finish
      • Custom Colors Available
      • Lens Snaps into Housing
      • Mounting Options: Surface, Suspended, Recessed
      • IP Rating: IP54 Suitable for Damp Location
      • Operating Temperature: -13°F~104°F
      • 5-Year Warrant
      • MCTP: Multi Color Temperature And Power (Selectable Switch Inside Fixture)
      • Dimmable: 0~10V Dimming
      • Total Lumens: 4400LM/6600LM/8800LM/9900LM/13200LM
      • Color Temperatures: 3000K/3500K/4000K/5000K
      • Color Rendering Index: CRI ≥ 80
      • Rated Life: 50,000 Hrs
      • Beam Angle: 104.8°(H) x 100.5°(V)
      • Certification: UL Listed, Damp Location, IP20
    Technical specification
    • Unique ref.SCX-SQUARE-SERIES
    • Product familyArchitectural Lighting
    • Product groupLinear Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Height (inches)23
    • Width (inches)23
    • Depth (inches)3.33
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures