Publish your products
SCXC - 120-277V Quarter of Circle 4CCT
SCXC - 120-277V Quarter of Circle 4CCT
SCXC - 120-277V Quarter of Circle 4CCT
SCXC - 120-277V Quarter of Circle 4CCT
    WESTGATE

    SCXC - 120-277V Quarter of Circle 4CCT

    SCXC - 120-277V Quarter of Circle 4CCT

    Applications

    • Quarter of a circle model ideal for offices, hotels, corridors, saloons, libraries, meeting rooms, conference halls, and the best solution for modern lighting solutions
    • Can be used in any indoor applications
    Specification
    • Technical Specs

      • Voltage: 120-277V AC 50/60Hz
      • Wattage: 10W-25W
      • Power Factor: >0.9
      • Total Harmonic Distortion: ≤ 20%
      • Efficacy: 110 LPW
      • Aluminum Housing with Matte White Finish
      • Adjustable Suspension Brackets Provided on Top of the Fixtures
      • Custom Colors Available
      • Lens Snaps into Housing
      • Mounting Options: Surface, Suspended
      • Operating Temperature: -22°F to +104°F
      • IP Rating: IP54
      • 5-Year Warranty
      • Multi-CCT (Selectable with Switch Inside the Fixture)
      • Dimmable: 0~10V Dimming
      • Total Lumens: 1100LM
      • Color Temperatures: 3000K/3500K/4000K/5000K
      • Color Rendering Index: CRI ≥ 80
      • Beam Angle: 104.8°(H) x 100.5°(V)
      • 50,000 Hours Rated Life
      • Certifications: UL Listed, Damp Location, IP20
    Technical specification
    • Unique ref.SCXC-SERIES
    • Product familyIndustrial Lighting
    • Product groupLinear Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Height (inches)3.33
    • Width (inches)2.75
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures