Publish your products
Fibre Optic Cable Duct | Stago
Fibre Optic Cable Duct | Stago
Fibre Optic Cable Duct | Stago
Fibre Optic Cable Duct | Stago
Fibre Optic Cable Duct | Stago
    Wibe Group

    Fibre Optic Cable Duct | Stago

    Stago Fibre Optic Cable Duct is a high-performance metal duct system designed for the safe, organised and future-proof routing of sensitive fibre-optic cables. The system is specifically developed for data centre environments where cable protection, scalability and continuous availability are critical.

    The smooth and robust steel ducts provide excellent protection for fibre-optic cables and are equipped with a wide range of modular accessories, including bends, risers, junctions, reducers and drop-offs. Thanks to the tool-less, modular plug & play concept, the system can be easily adapted to evolving infrastructure requirements while avoiding downtime.

    With long support distances of up to 3 metres, high load capacity and an open-sided support concept for easy cable management, Stago Fibre Optic Cable Duct ensures efficient installation and maintenance. The standard duct colour is yellow (RAL 1023), with additional colours available on request to suit specific project requirements.

    Specification
      • System type: Metal fibre-optic cable duct system
      • Material: Steel, pre-galvanized and powder coated
      • Standard colour: Yellow (RAL 1023)
      • Duct heights: 60 mm, 110 mm
      • Duct widths: 100 mm, 200 mm, 300 mm
      • Standard length: 3 m
      • Installation concept: Modular system with tool-less, plug & play accessories
      • Support distance: Up to 3 m
      • Accessories: Bends, risers, reducers, junctions, covers, separation walls and drop-off units
      • Cable protection: Smooth surfaces and rounded edges for fibre safety
      • Load performance: High load capacity with minimal sagging due to all-metal design
      • Applications: Data centres and high-density fibre-optic installations
      • Standards: IEC 61537, DIN 4102-12 (fire resistance E90)
    Technical specification
    • Unique ref.STAGO-Fibre-Optic-Cable-Duct
    • Product familyCable Trays
    • Product groupPower Coated
    • TypeAssembly (multiple objects)
    • Date of publishing2022-02-14
    • Edition number1
    Links
    Related
    • Material mainSteel
    • Material secondaryGalvanized steel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000047
    • ETIM NameCable tray/wide span cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays