Publish your products
Mesh Tray | Stago Performa
Mesh Tray | Stago Performa
Mesh Tray | Stago Performa
Mesh Tray | Stago Performa
Mesh Tray | Stago Performa
    Wibe Group

    Mesh Tray | Stago Performa

    Performa Mesh Tray is a high-performance wire mesh cable tray system designed for the flexible routing of power, data and control cables. The system combines robustness with installation efficiency and is suitable for both light-duty and medium-duty applications.

    Performa is widely used in commercial, public and technical environments such as schools, shops, hotels, offices, hospitals and renewable energy installations. Thanks to its patented double transversal wire design, the mesh tray offers increased strength and stability while maintaining full flexibility during installation.

    The system is available in electro-galvanized (EZ), Zinc+ (ZM) and hot-dip galvanized (HDG) finishes, making Performa suitable for a variety of indoor and semi-outdoor environments. With on-site formed fittings and a comprehensive range of supports and accessories, Performa enables fast installation and easy adaptation throughout the lifecycle of the installation.

    Specification
      • System type: High-performance wire mesh cable tray system
      • Material finishes: EZ (electro-galvanized), ZM (Zinc+), HDG (hot-dip galvanized)
      • Design feature: Patented double transversal wire design for increased strength
      • Tray heights: 35 mm, 60 mm, 70 mm, 105 mm
      • Tray widths: 60 mm, 100 mm, 150 mm, 200 mm, 300 mm, 400 mm, 500 mm, 600 mm
      • Installation concept: Modular system with on-site formed bends, reducers and risers
      • Mounting options: Wall-mounted, ceiling-suspended and floor-supported installations
      • Accessories: Covers, separation walls, mounting accessories and fast fixing components
      • Installation: Designed for fast and efficient installation
      • Standards: IEC 61537, UL, DIN 4102-12 (fire resistance E90)
    Technical specification
    • Unique ref.STAGO-PERFORMA
    • Product familyCable Trays
    • Product groupElectro-Galv, Hot Dip Galvanized, ZincPlus
    • TypeObject (single object)
    • Date of publishing2025-04-17
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000853
    • ETIM NameMesh cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays