Publish your products
EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK
EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK
EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK
EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK
EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK
    Winlock

    EI1 120 fire-resistant sectional door with luiquid barrier and windows OPTILOCK LIQUIDLOCK

    This fire-rated industrial sectional shutter with an integrated fireresistant vision panel is ideal for applications where fire safety and visual inspection are equally important. The laminated glass is composed of multiple panes and intumescent interlayers that expand under heat. The glazing is EI-classified, providing bidirectional fire protection. It has a total thickness of 54 mm, with light transmission of 75% and light reflection of 7%.

    In the event of a fire, the interlayers transform into rigid, opaque fire shields that block flames, limit heat transfer through the glazing, and reduce the temperature rise on the protected side of the glass.

    This specific solution is ideal for environments where fire protection and process monitoring must go hand in hand, such as ADR storage areas, battery storage rooms, ATEX zones, cleanrooms, and recycling facilities.

    This version is also equipped with a liquid barrier designed to collect firefighting water and hazardous liquids for this specific application. This enables us to seal off an entire site or specific areas, ensuring they are liquid-tight without hindering the daily internal movement of personnel and vehicles.

    The barriers are seamlessly integrated into our gates and doors and automatically close when a leak or fire is detected. During firefighting operations, these barriers effectively prevent contaminated firefighting water or hazardous substances from causing damage to the environment, as well as to adjacent areas and buildings.

    In compliance with VLAREM II regulations, every classified facility is required to have a firefighting water retention system.

    Specification
      • EN 16034
        • Test-Standard: EN 1363-1, EN 1363-2, EN 1634-1
        • Classification standard: EN 13501-2
        • Glass classification standard: EN 14449:2005 + AC:2005
      • Performance: EI1 120, EI2 120, EW 120, E 120 (up to Ei1 240 possible with other products in our cataloque)

      • Glass thickness: 54 mm
      • Maximum glass dimension: 450 x 450 mm
      • Maximum clear view area: 350 x 350 mm
      • Barrier height: Minimum 350 - 1000 mm
      • Water retention: 0.162 L/m/h
      • Surface finish (bottom panel): Stainless Steel / Inox cladding
      • Application: Extinguishing water containment / Hazardous substances

      Available and compatible with other options including Burglar resistance, ATEX, and more.

    Technical specification
    • Unique ref.ei1-120-fire-resistant-sectional-door-with-luiquid-barrier-and-windows-optilock-liquidlock
    • Product familyFire resistant
    • Product groupEi1 60
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • ETIM CodeEC003535
    • ETIM NameInterior door (complete with frame)
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 31 11 11
    • OmniClass TitleFire Rated Overhead Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City