Publish your products
RB9200

RB9200

3.0 out of 5 stars3.0(16 reviews)

2 File Drawer

Integrated, fully finished base with built in levelers.

Optional Interlocking Wall System for Extra Stability

Specification
  • WB Manufacturing’s REplay® Casework is at the top of adaptability. REplay® Casework are freestanding cabinets that can be easily moved to different rooms, different buildings, or different configurations again and again. REplay® cabinets come with a ten-year warranty.

Technical specification
  • Unique ref.RB9200
  • Product familyStorage
  • Product groupDrawers
  • TypeObject (single object)
  • Date of publishing1914-01-01
  • Edition number1
  • Height (inches)29.75
  • Width (inches)15.75
  • Depth (inches)24
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_25
  • Uniclass 2015 DescriptionDrawer units
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit