We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bathroom fixture DROPPEN

Unique ref.: 4120-1-85
Brand: ZERO
Product family:
Product group: Elevation
Width (mm): 200
Height (mm): 90
Depth (mm): 250
Date of publishing: 2012-01-26
Edition number: 1
Type: Object (single object)
Class I IP23 230V 50Hz
Description: Diecasted aluminium. Chade in clear glass or matt opal glass. The shade is open with incandescent and closed with compact flourescent.
Mounting: On wall.
Connection: Terminal block 3x4mm2. Distance-piece for external mains available as accessory.
Design: Thomas Sandell.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016

All BIM objects are real products from real manufacturers confirmed and approved