Publish your products
Z1860 Trap Drain
Zurn

Z1860 Trap Drain

10" [254] Deep,12 gauge, type 304 stainless steel, trap floor drain features loose set heavy-duty slotted grate (1/2 [13] thick plate), 9/16 [14] top frame, perforated removable sediment bucket with lift handle, and bead blasted finish. Trap drains manufactured to capture debris and gases passing through drain systems to prevent clogging and maximize flow. Drain meets U.S. FDA standards for corrosion resistance.

Features:

  • Trap floor drain systems help prevent clogging and maximize flow by capturing debris and gases passing through drain systems
  • Trap drains are manufactured to capture debris and gases passing through drain systems to prevent clogging and maximize flow
  • Comes standard with bead blasted finish
  • Drain meets US FDA standards for corrosion resistance
  • Trap, Cleanout and access port located in one area for ease of maintenance
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z1860
  • Product familyDrains (Wastes)
  • Product groupZ1800 Series
  • TypeObject (single object)
  • Date of publishing2022-06-07
  • Edition number1
  • Width (inches)15
  • Depth (inches)10
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States