Publish your products
Z415H-LR Ligature Resistant Round Drain for Vinyl Flooring
Zurn

Z415H-LR Ligature Resistant Round Drain for Vinyl Flooring

ZURN Z415H Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp andadjustable collar with seepage slots and “TYPE H” polished nickel bronze, light-duty strainer with flashing clamp devicefor clamping at the finished floor level

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z415H-LR
  • Product familyCleanouts
  • Product groupCast Iron Body
  • TypeObject (single object)
  • Date of publishing2026-03-02
  • Edition number1
  • Width (inches)8.37
  • Depth (inches)8.37
Related
  • Material mainNickel
  • Material secondaryBronze
  • Designed inUnited States
  • Weight Net (Lbs)13
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States