Publish your products
FD2350-PV4 - 4" PVC Heavy Duty Floor Drain
Zurn

FD2350-PV4 - 4" PVC Heavy Duty Floor Drain

The FD2350heavy-duty floor drain is recommended for unfinished areas. This drain is designed for heavy vehicle traffic and industrial applications.

Compliance:

  • Massachusetts MA approved

Features:

  • Recommended for unfinished floor areas
  • Designed for heavy vehicle traffic and industrial applications
  • PVS or ABS wide-flange body with steel-threaded inserts for attaching the frame**Cast iron clamping frame and heavy-duty grate are designed for wee page
Specification
  • keywords: Light Commercial,General,Floor Drains,Drainage,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Correctional/Institutional,Food Service,Industrial/Processing Plant,Residential Multi-Family,Residential/Light Commercial,Residential Single-Family,Parking/Garages,Loading Dock,,D2350,2350

Technical specification
  • Unique ref.zurn-fd2350-pv4
  • Product familyDeck Waste Water Drains
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2018-04-29
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States