Publish your products
Z1188 Large Capacity Oil Interceptor
Zurn

Z1188 Large Capacity Oil Interceptor

ZURN Z1188 Large capacity Acid Resistant Coated interior and exterior fabricated steel oil interceptor, with bronze cleanout plug and visible double wall trap seal, removable combination pressure equalizing/flow diffusing baffle and sediment bucket, horizontal baffle, adjustable oil drawoff and vent connections either side. Complete with secured, gasketed, non-skid cover with removable lift handles and flow control fitting. Regularly furnished with inlet and outlet in high position.

Features:

  • 100% steel construction coated with acid resistant epoxy
  • Removable combination pressure equalizing/flow diffusing baffle sediment bucket
  • Sizes: 300, 400, 500, 600, 700, 800

Keywords: Commercial,Oil,Interceptors,59422.pdf, Z1188, Z-1188,1188,188

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1188
  • Product familyGrease Oil Sediment Separation
  • Product groupOil & Solids Interceptor
  • TypeObject (single object)
  • Date of publishing2017-10-24
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryEpoxy
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodeSs_50_70
  • Uniclass 2015 DescriptionWater waste (drainage) storage, treatment and disposal systems
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-27 37 13
  • OmniClass TitleOil Traps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States