Publish your products
Z1204-H Adjustable Vertical Siphon Jet Hub and Spigot Water Closet Carrier
Zurn

Z1204-H Adjustable Vertical Siphon Jet Hub and Spigot Water Closet Carrier

EZCarry® horizontal siphon jet water closet carrier system with high performance waterway and 4” [102mm] hub and spigot connections. System includes Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep and extended 2” [51mm] vent, adjustable faceplate, QuickFit™ faceplate gasket, floor mounted pre-fab slotted foot supports with top anchoring pre-fab support base, heavy-duty 1/2” [13mm] rear anchor tie down, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gasket, and corrosion resistant, adjustable 3” [76mm] dia. X 6” [152mm] coupling with integral test cap designed to increase flow velocity and line carry. EZCarry® system complies with the requirements of ASME A112.6.1M up to a 500 lbs [227 kg] static load rating.

Features

  • Maintain a sanitary environment with wall-mounted fixture
  • Adjustable carrier system
  • Standard foot provides 1/2" markings to help gauge rough-in height
  • Pre-fabrication foot options for attachment to either angle iron or strut
  • 300 lb. standard load rating
Specification
  • keywords: Vertical Siphon Jet Hub, Adjustable Vertical Siphon Jet, Spigot Water Closet Carrier, wall mount water closet carrier, Zurn Adjustable Vertical Siphon Jet,59269, Z1204H, ZQ1204H,1204-H,204-H

Technical specification
  • Unique ref.zurn-z1204-h
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2010-08-12
  • Edition number2
  • Width (inches)18.88
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States