Publish your products
Z164 12" Diameter Combination Main Roof and Overflow Drain with Low Silhouette Domes and Double Top-Set® Deck Plate
Zurn

Z164 12" Diameter Combination Main Roof and Overflow Drain with Low Silhouette Domes and Double Top-Set® Deck Plate

4.9 out of 5 stars4.9(16 reviews)

12" [305mm] Diameter roof drain and overflow drain, DuraCoated cast iron bodies with combination membrane flashing clamp/gravel guards, double Top-Set® deck plate, and low silhouette cast iron domes.

Features:

  • 12" combination drain
  • Provides primary and secondary drainage in one assembly
  • Deck plate allows roof-top installation to variety of roof materials

Keywords: Combination Main Roof, Overflow Drain, Low Silhouette Domes, Double Top-Set Deck Plate, Dura-Coated cast iron, combination membrane flashing clamp, gravel guards, double Top-Set deck plate, low silhouette cast iron domes, Galvanized Cast Iron, Stainless Steel Perforated Gravel Guard, Neo-Loc Test Cap Gasket

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z164
  • Product familyRoof Drains
  • Product groupCombination Primary Overflow
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number2
Related
  • Material mainCast iron
  • Material secondarySteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States