Publish your products
Chair Nike with slade base, and big seat, SH 45 cm
ABA Skol

Chair Nike with slade base, and big seat, SH 45 cm

Stackable chair designed to fit school environment. With powder coated gray steel frame, with seat and backrest in high pressure laminate. The slade base makes it easy to hang the chair on the table by simply turning it over. The hole in the backrest makes it easy to grip and move the chair. The shape of the backrest also makes it easy to hang up a school bag without having it slipping off the chair. The laminate is available in five different colors and the chair is available in five different seat heights. Seat height 45 cm, seat width 42 cm and seat depth 39 cm.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7850130
  • Product familyChairs
  • Product groupNike
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)830
  • Width (mm)470
  • Depth (mm)470
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)4.9
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden