Publish your products
1PH Load Centers Canadian
ABB

1PH Load Centers Canadian

5.0 out of 5 stars5.0(8 reviews)

PowerMark Gold load centers are designed to control the distribution of energy through the house. PowerMark Gold load centers’ unique features enable a safe, fast, and easy installation. At the same time, they deliver benefits in design, function, and quality that are intuitive and impactful.

Available for sale in Canada only

Specification
    • Benefits
    • Full-length neutrals are easier to wire, reducing installation time and cost
    • Raised neutral screws cut wiring time
    • Sturdy copper bus and galvanized box increase durability and reliability
    • Tangential knockouts reduce conduit bending time
    • Back keyholes and slotted side holes simplify mounting

    Features

    • One-piece interior removes and reinstalls easily
    • 100% rated split neutral on each side
    • Steel breaker mounting rail
    • Tie bar may be removed to split
    • Neutral/ground
    • Accepts GE Q-Line branch breakers, including GE’s exclusive 1/2" THQPs
    • Suitable for use as Service Entrance Equipment when installed in accordance with the CEC

    Technical specifications

    • Accepts 40-225 Amps main breaker
    • Capable of holding 2 - 42 feeder circuits
    • 22kAIC main breaker, series rated 22/10
    • Single Phase, Three Wire, 120/240 VAC, 22 kAIC Rated
    • 60°C/75°C Conductor Rating

    Certifications, classifications, standards

    • CSA

    Applications

    • New home construction
    • Home remodeling
    • Service upgrades
    • Home expansion
    • Light commercial
Technical specification
  • Unique ref.1PH-Load-Centers-Canadian
  • Product family Load Centers
  • Product groupResidential
  • TypeObject (single object)
  • Date of publishing2020-11-20
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryElectrical - Distribution