Publish your products
Single phase LV Dry Type Transformer
Single phase LV Dry Type Transformer
Single phase LV Dry Type Transformer
Single phase LV Dry Type Transformer
    ABB

    Single phase LV Dry Type Transformer

    4.1 out of 5 stars4.1(22 reviews)

    ABB is pleased to announce the release of a new line of General Purpose Single-phase LV Dry Type transformers with 3-wire secondary voltage for 120/240 V systems. These new units join our comprehensive family of transformers designed to provide long life, quiet, and reliable operation. ABB's 9T33 line of Low Voltage Dry Type Single-phase transformers are for applications requiring a 3-wire secondary voltage for 120/240 V systems.  These QL transformers come in standard NEMA 2 (IP20) enclosures with rain shield kits available as accessories for NEMA 3R (IP22) installations. The transformer is used to obtain the load voltage from the distribution voltage while providing galvanic isolation. Since no vaults are required for installation, these transformers can be located right at the load to provide the correct voltage for the application. This eliminates the need for long, low voltage feeders.

    Application

    Indoor or outdoor (with optional rain shield kit), single-phase step-down transformer installations requiring a 3-wire secondary voltage for 120/240 V systems.

    Also available for 2-wire, 120 x 240 V applications. Primary voltages are 240 x 480.

    Optional wall mount brackets are available for most models.

    Target markets

    Available for sale in the United States, Canada, and Mexico. General Purpose Single-phase Transformers meets both DOE 2016 (10 CFR Part 431) and Canadian NRCan (CSA 802.2) efficiency requirements.

    Product highlights

    Safe, smart, and sustainable

    Safe

    Outward facing feet and easy off front and back panel for rapid access during installation and service.

    Smart

    Helps make your job easier by including a lug kit and copper ground bar, so you don’t have to remember to order separately.

    Sustainable

    Outstanding UL Energy Efficiency certification with unique core and coil design using non-grain-oriented electrical steel to lower operating costs.

    Specification
    • Technical characteristics

      • Connection: for 3-wire or 2-wire secondary

      • Voltages: (P) 240 x 480 (S) 120/240

      • Temp. Rise: 150 °C; 220 °C Insulation Class;

        IEC 60085 Class R

      • Frequency: 60 Hz

      • Ambient temperature: 40 °C

      • Standard single-phase tap arrangement

      • Painted, ANSI #61 gray NEMA 2 (IP20) enclosure

      • Type QL

      • Audible sound level: NEMA ST-20 Standard

      • Seismic Qualifications – CBC 2019 and IBC 2018; ASCE 7.05-2016

      • UL and cUL listed (XQNX, XQNX7:E323777) to UL 1561 and CSA C22.2 No. 47

      • Energy efficiency: DOE 2016 (10 CFR Part 431)

      • Energy efficiency: NRCan (CSA 802.2)

      • UL Energy Verification – for US and Canada (ZXPC: EV519886) (ZZED: EV23760)

    Technical specification
    • Unique ref.single-phase-transformer
    • Product familyLow voltage
    • Product groupDry Type Transformers
    • TypeObject (single object)
    • Date of publishing2021-04-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryElectrical - Transformers
    • IFC classificationElectric Distribution
    • UNSPSC nameDistribution power transformers
    • UNSPSC code39121001
    • Uniclass 2015 CodePr_65_72_27_42
    • Uniclass 2015 DescriptionIsolation transformers
    • CSI MasterFormat 2014 Code26 22 13
    • CSI MasterFormat 2014 TitleLow-Voltage Distribution Transformers
    • OmniClass Number23-35 13 17 15 11
    • OmniClass TitlePower Dry Step Down Transformers
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Asia North America Africa South America Oceania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Iran
    Greenland
    Eritrea
    Papua New Guinea
    Iraq
    Grenada
    Eswatini
    Pitcairn Islands
    Israel
    Guadeloupe
    Ethiopia
    Samoa
    Japan
    Guatemala
    Gabon
    Solomon Islands
    Jordan
    Haiti
    Ghana
    Timor-Leste
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Malaysia
    Panama
    Madagascar
    Maldives
    Puerto Rico
    Malawi
    Mongolia
    Saint Kitts and Nevis
    Mali
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Oman
    Saint Vincent and the Grenadines
    Mayotte
    Pakistan
    Saint-Barthélemy
    Morocco
    Palestine
    Sint Maarten
    Mozambique
    Philippines
    The Bahamas
    Namibia
    Qatar
    Trinidad and Tobago
    Niger
    Saudi Arabia
    Turks and Caicos Islands
    Nigeria
    Singapore
    U.S. Virgin Islands
    Republic of the Congo
    South Korea
    United States
    Reunion
    Sri Lanka
    Rwanda
    Syria
    Saint Helena
    Taiwan
    São Tomé and Príncipe
    Tajikistan
    Senegal
    Thailand
    Seychelles
    Türkiye
    Sierra Leone
    Turkmenistan
    Somalia
    United Arab Emirates
    South Africa
    Uzbekistan
    South Sudan
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe