Publish your products
Surface workstation_CEM Niessen
Surface workstation_CEM Niessen
    ABB

    Surface workstation_CEM Niessen

    Surface workstation set 2xSO+2xSOR+2USB charger+1xSpace
    Specification
    • Multifunction surface base, Niessen branded, with 2 Socket outlets and 2 red socket outlets fully wired with 2,5mm2 halogen free cable. 2 USB chargers 5V/2A connectors, fully wired with 2,5mm2 halogen free cable. 2 empty spaces for customization with VDI connectors (cover plate and connectors not included). Power input through built-in male rapid connector. Set of detachable raised mounting brackets. Mounted on aluminium profile. Available finishes: white and anthracite.
    Technical specification
    • Unique ref.T2454_22_CEM_Niessen
    • Product familyCEM
    • Product groupElectrical connectivity and multimedia
    • Date of publishing2020-10-21
    • Edition number1
    • Height (mm)84
    • Width (mm)396
    • Depth (mm)54
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.71
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC002759
    • ETIM NameDesk connecting unit
    • OmniClass Number23-35 27 00
    • OmniClass TitleElectrical Terminals
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit