Publish your products
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm
Ellis Butt Door Hinge 100mm

    Ellis Butt Door Hinge 100mm

    The Ellis Butt Door Hinge capitalises upon the traditional hinge design to provide a superior door fitting solution. Functionality and durability are key with the Ellis, which also proves how the smallest aesthetic details sometimes make the strongest impact.

    Made from stainless steel this door hinge is suitable for all doors and cupboards and will install confidence into your home.

    Please Note:

    – This product comes as a pair and fitting screws are provided

    Features:

    – PVD (Physical Vapour Deposition)
    – 304 Stainless Steel Construction

    Dimensions:

    – Height: 100mm
    – Width: 76mm

     

    Technical specification
    • Unique ref.ellis-butt-door-hinge-100mm
    • Product familyHardware
    • Product groupEllis
    • TypeObject (single object)
    • Date of publishing2024-03-13
    • Edition number1
    • Height (mm)107
    • Width (mm)76
    • Depth (mm)14
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.57
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware