Publish your products
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm
Modi Adjustable Entry Door Pull 300mm

    Modi Adjustable Entry Door Pull 300mm

    Sometimes, you want the freedom to retain your existing door and replace the handle without creating new fixing holes. Our Modi Adjustable Entry Door Pull helps refresh the look of your existing external entry door. It has fully adjustable fixing collars to align with existing fixing points or to customise to specific requirements. 

    This easy-to-use product is suitable for retrofitting and new installations. It has all the benefits of 316 stainless steel construction, including anti-corrosion properties and rust resistance, making it ideal for exterior environments.

    Please Note:

    – This is a multipurpose product for both internal and external entry doors. 

    Features:

    – Highly durable 316 stainless steel construction with anti-corrosive properties
    – Fully adjustable fixing collars
    – Single or double-sided installation 
    – Anti-fingerprint coating 

    Dimensions: 

    – Height: 300mm
    – Width: 20mm

    Technical specification
    • Unique ref.modi-adjustable-entry-door-pull-300mm
    • Product familyHardware
    • Product groupModi
    • TypeObject (single object)
    • Date of publishing2025-05-12
    • Edition number1
    • Height (mm)335
    • Width (mm)38
    • Depth (mm)95
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_64
    • Uniclass 2015 DescriptionPull handles
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors