Publish your products
CL V3 Series Visual Display
CL V3 Series Visual Display
CL V3 Series Visual Display
CL V3 Series Visual Display
CL V3 Series Visual Display
CL V3 Series Visual Display
CL V3 Series Visual Display
    Absen

    CL V3 Series Visual Display

    The Absen CL V3 Series is a flagship COB display designed for ultimate image quality. It integrates PWM+PAM hybrid drive, 9-layer HTB ultra-black packaging, dual-layer color gamut algorithm and flip-chip COB technology to deliver 30000:1 contrast, 1600nits peak brightness, DCI-P3 wide color, 22-bit fine grayscale and 7680Hz flicker-free refresh. With deep blacks, anti-glare clarity, precise color accuracy and long-term reliability, the CL V3 is ideal for high-end retail, corporate lobbies, showrooms, conference rooms, private theaters and control rooms, redefining premium visual experiences.

    Specification
      • Pixel Pitch: 0.93mm, 1.25mm
      • Panel Dimension: 600(W)*337.5(H)*29.8(D)mm
      • HTB Ultra-Black Packaging Technology
      • PWM+PAM Hybrid Super-Drive Technology
      • Wide Color Gamut Chip with Selected Algorithm
      • Adaptive Color Gamut Matching
      • 22-Bit Fine Grayscale
      • Refresh Rate Doubling Technology
      • Anti-Reflection & Anti-Glare Technology


    Technical specification
    • Unique ref.cl-v3-series-visual-display
    • Product familyIndoor
    • Product groupCL V3 Series
    • TypeObject (single object)
    • Date of publishing2026-09-11
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code40 62 43
    • CSI MasterFormat 2014 TitleLarge Display Screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States