Publish your products
Dalhem Ribba Ceiling wood slat
Dalhem Ribba Ceiling wood slat
Dalhem Ribba Ceiling wood slat
Dalhem Ribba Ceiling wood slat

    Dalhem Ribba Ceiling wood slat

    Dalhem Ribba and Planks, veneered suspended ceilings and wall systems for public environments. Real wood veneer for rooms that require something a little beyond the traditional. The products provide a vibrant surface layer, completely unique for each project. By combining modern materials and traditional carpentry skills, we create systems that meet today's tough demands on fire, acoustics and the environment, without compromising the architectural concept. The freedom to create beautiful art in harmony with perfect function. Thanks to their construction, the products meet the high requirements for fire class B-s1,d0. Dalhem Ribba and planks also meet the requirements for Byggvarubedömningen and Sunda Hus.

    Dalhem Ribba can also be mounted on a wall. The installation is completely invisible thanks to the specially designed mounting profile. The installation method is also well suited for suspended ceilings where there are tight radii or similar. The mounting profile is also used as a joint plate.

    Specification
    • Available in different types of wood and foil.

      Standard width is 38 mm and in lengths of 2400 or 2900 mm.

    Technical specification
    • Unique ref.dalhem-ribba-ceiling
    • TypeAssembly (multiple objects)
    • Date of publishing2026-09-25
    • Edition number1
    Related
    • Material mainGypsum
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ceilings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City