Publish your products
Desk MODULUS 1200x800 fixed legs, O-legs
Desk MODULUS 1200x800 fixed legs, O-legs
    Archived

    Desk MODULUS 1200x800 fixed legs, O-legs

    • Stylish frame
    • Durable laminate
    • Rectangular top

    Classic desk with rectangular top and stylish O-frame that frames the desk top surface. From the Modulus range. Add matching storage.

    Specification
    • Length:1200 mm

      Height:740 mm

      Width:800 mm

      Thickness table surface:25 mm

      Approvals:EN 527-1, EN 527-2

      Table surface:Rectangular

      Stand:O-frame

      Table surface material:Laminate

      Stand material:Steel

      Weight:31,8 kg

    Technical specification
    • Unique ref.Desk-MODULUS-1200x800-Fixed-legs-O-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Height (mm)740
    • Width (mm)800
    • Depth (mm)1200
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)31.8
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit