Publish your products
Florence
Archived

Florence

  • Straight model
  • Stackable
  • Contemporary and stylish

Stackable wooden chair in a stylish design. The one-piece seat features a straight back and makes the chair a trendy feature in the modern canteen or break out area. The cut-outs in the backrest add an attractive detail but are also a practical feature that acts as a handle for moving and stacking the chair.

Specification
  • Seat height:445 mm

    Seat depth:390 mm

    Seat width:380 mm

    Seat material:Wood

    Stand colour:Chrome

    Stand material:Steel

    Stackable:Yes

    Load capacity:160 kg

    Weight:4 kg

Technical specification
  • Unique ref.Florence-Stackable-Chair
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2021-08-09
  • Edition number1
  • Height (mm)445
  • Width (mm)380
  • Depth (mm)390
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit