Publish your products
Tiered stage seating module ARVID 600x900x300mm
Archived

Tiered stage seating module ARVID 600x900x300mm

  • Customisable
  • For both kids and adults
  • Cushions as accessories

    Tiered stage seating module that can be used as steps up to a stage, as a seating area or a meeting spot
Specification
    • Length:900 mm
    • Height:300 mm
    • Width:600 mm
    • Colour:White pigmented
    • Material:Birch plywood
    • Weight:20 kg
Technical specification
  • Unique ref.Tiered-stage-seating-module-ARVID-600x900x300
  • Product familySchool & Education
  • Product groupSchool Accessories
  • TypeObject (single object)
  • Date of publishing2021-12-07
  • Edition number1
  • Height (mm)300
  • Width (mm)900
  • Depth (mm)600
Related
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • Uniclass 2015 CodeSL_40_60_52
  • Uniclass 2015 DescriptionMobile stages
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit