Publish your products
Standing desk QBUS 1200x600mm

Standing desk QBUS 1200x600mm

  • Three programmable heights
  • Ideal for small spaces
  • With anti-collision mechanism

Electrically height-adjustable desk with compact dimensions – perfect for smaller offices! The desk features a T-frame with an anti-collision mechanism that helps prevent crush injuries. The desk top is made of durable laminate.

Specification
    • Length:1200 mm
    • Width:600 mm
    • Thickness table surface:25 mm
    • Maximum height:1270 mm
    • Table surface:Rectangular
    • Stand:Electrically adjustable
    • Minimum height:620 mm
    • Stroke length:650 mm
    • Table surface material:Laminate
    • Stand material:Steel
    • Load capacity:125 kg
    • Recommended number of people for assembly:2
    • Estimated assembly time:15 mins
    • Weight:42 kg
Technical specification
  • Unique ref.standing-desk-qbus-1200x600mm
  • Product familyDesk
  • Product groupOffice Desk
  • TypeObject (single object)
  • Date of publishing2024-03-14
  • Edition number1
  • Width (mm)600
  • Depth (mm)1200
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_59
  • Uniclass 2015 DescriptionOffice desks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit