Publish your products
PD10 Pad-Style Snow Guard
PD10 Pad-Style Snow Guard
PD10 Pad-Style Snow Guard
PD10 Pad-Style Snow Guard

    PD10 Pad-Style Snow Guard

    The PD10 is a highly durable pad-style snow guard designed for installation during new construction of Slate, Synthetic Shake/Slate, and Cedar roofs with shingles <⅜” thick. Featuring a robust pad area and a riveted "fish head" design for optimum strength, the PD10 ensures secure, mechanical attachment to the roof deck. It is available in premium metals such as Copper, Freedom Gray™, and Lead-Coated Copper, offering superior snow management to protect gutters, valleys, and ground-level property.

    Roof Types

    • Natural Slate and Shake
    • Asphalt Shingle
    • Synthetic Slate and Shake
    • Tile 

    Available Materials

    • Aluminum (AL)
    • Copper (CU)
    • FreedomGray™ (FG)
    • Lead Coated Copper (LC)
    • Rheinzink-prePATINA® Graphite Grey (ZN)

    Finishes

    • Mill Finish (CU or AL)
    • Pre-Painted Kynar® Stock Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.PD10_Half_Round_Pad_Style_Snow_Guard
      • Product familySnow Guards
      • Product groupPad-Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)1.5
      • Width (inches)2.5
      • Depth (inches)18
      Related
      • Material mainCopper
      • Material secondaryAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit