Publish your products
PD30Z Pad-Style Snow Guard
PD30Z Pad-Style Snow Guard

    PD30Z Pad-Style Snow Guard

    The PD30Z is a robust, gusseted half-round pad-style snow guard specifically designed for installation on New or Existing Metal Shingle roofs. This system features a protective 2” strap sleeve that slides upslope to completely cover the mechanical fasteners, ensuring a weathertight counter-flashed attachment. The PD30Z is available in various premium metals, including Copper, Aluminum, and Rheinzink®, making it ideal for managing snow and ice on metal shingle systems.

    Roof Types

    • Metal
    • Synthetic Slate and Shake

    Available Materials

    • Aluminum (AL)
    • Copper (CU)
    • FreedomGray™ (FG)
    • Lead Coated Copper (LC)
    • Rheinzink-prePATINA® Graphite Grey (ZN)

    Available Finishes

    • Mill Finish (CU or AL)
    • Pre-Painted Kynar® Stock Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      Please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.PD30Z_Half_Round_Pad_Style_Snow_Guard
      • Product familySnow Guards
      • Product groupPad-Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)1.5
      • Width (inches)2.5
      • Depth (inches)4.87
      Related
      • Material mainCopper
      • Material secondaryAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit