Publish your products
PP145 Pipe-Style Snow Guard
PP145 Pipe-Style Snow Guard
PP145 Pipe-Style Snow Guard
PP145 Pipe-Style Snow Guard

    PP145 Pipe-Style Snow Guard

    The PP145 Pipe-Style Snow Guard is a direct-to-deck aluminum system that offers ease of installation for various roof types, including Metal Batten or Snap, Metal Corrugated/Ribbed, and FWave Revia Shingles (with minimum 6” exposure). The bracket base measures 6”(L) x 4”(W) x 51/8”(H) and features four countersinks that accept EPDM compression seal bushings for a reliable, watertight installation. It accepts 1” OD pipe (tubing) in 2-Pipe, 3-Pipe, or 2 Hi-Pipe configurations, providing robust snow management for roof decks with solid substrates.

    Roof Types

    • Metal
    • Synthetic Slate and Shake

    Available Materials

    • Aluminum (AL)

    Available Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273. 

      Technical specification
      • Unique ref.PP145_Two_or_Three_Pipe_Snow_Guard
      • Product familySnow Guards
      • Product groupPipe-Style or Fence-Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)5.12
      • Width (inches)4
      • Depth (inches)6
      Related
      • Material mainAluminum
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit