Publish your products
PD82 Pad-Style Snow Guard for Standing Seam
PD82 Pad-Style Snow Guard for Standing Seam
PD82 Pad-Style Snow Guard for Standing Seam
PD82 Pad-Style Snow Guard for Standing Seam

    PD82 Pad-Style Snow Guard for Standing Seam

    The PD82-AL is an efficiently designed, non-penetrating pad-style snow guard specifically engineered for vertical metal standing seams, including Single Lock, Snap Lock, Double Lock, and Applied Batten Cap profiles. This Aluminum 6000 Series guard uses an extruded "Saddle" design that clamps securely onto seams up to ⅝” wide using two set screws. With no on-site assembly required, the PD82-AL is a cost-effective solution that safely manages snow and ice while ensuring the roof manufacturer's warranty remains intact.

    Roof Types

    • Standing Seam

    Available Materials

    • Aluminum (AL)

    Available Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.PD82_Pad_Style_Snow_Guard_for_Standing_Seam
      • Product familySnow Guards
      • Product groupStanding Seam Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)3.18
      • Width (inches)4.78
      • Depth (inches)3.83
      Related
      • Material mainAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit