Publish your products
Pipe-Style Snow Guard Accessories
Pipe-Style Snow Guard Accessories

    Pipe-Style Snow Guard Accessories

    End Collars (PP65)

    End Collars keep the pipes from sliding though the snow guard brackets. An End Collar is required for each end of each pipe on each run of snow guards. A run should not exceed 100’ to allow for thermal expansion. 

    End Caps (PP56)

    End Caps keep moisture and insects from getting inside of the pipes. 

    Internal Couplings (PP86)

    Internal Couplings are used to join pipes together and come assembled and ready for installation. Do Not Over-Tighten the bolt prior to inserting the coupling into the pipe, this will cause the gasket to expand and make installation difficult

    External Couplings (PP84)

    External Couplings are used to join pipes together. Install the pipe and slide the external coupling over the end until the end of the pipe contacts the dimple. 

    Ice Flags (PP95)

    Ice Flags hang from the pipe between the brackets to help keep ice and snow from sliding underneath. Ice Flags should be placed over the top or middle pipe on two-pipe or three-pipe systems. 

    Ice Screen (PP98)

    Ice Screens attach to the pipe between the bracket to help keep ice and snow from sliding underneath, they are also typically used on Historical Slate roofs. Ice Screens come in 4’ lengths, 5” high; for most installations it will need to be cut to size to fit between the snow guard brackets. 

    Pipe (PP75) (8' Sections)

    Technical specification
    • Unique ref.Pipe_Style_Snow_Guard_Accessories
    • Product familySnow Guards
    • Product groupPipe-Style or Fence-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit