Publish your products
PP225 Three Pipe Height Adjustable Snow Guard
PP225 Three Pipe Height Adjustable Snow Guard

    PP225 Three Pipe Height Adjustable Snow Guard

    Alpine SnowGuards’ PP225 Snow Guard is a best-selling pipe-style system that was engineered with 39° height adjustability. This gives the contractor installing the system on commercial, historic or residential projects an easy install that can be customized to match roof pitch. It is compatible with both ice flags and ice screens.

    Roof Types

    • New / Existing Slate
    • New / Existing Synthetic Slate
    • New / Existing Cedar Shingle

    Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Features/Advantages

    • Height Adjustable - 39° of height adjustability for a customized setting on varying roof pitches
    • Bracket is available in Aluminum, Brass or Stainless Steel
    • Base Plate is available in Aluminum, Brass or Stainless Steel
    • Bracket measures a substantial 6" L x 1 ½" W x 8 13/16" H (when extended to tallest, most upright position)
    • Base plate available in multiple sizes
    • Accepts 1" OD Pipe (Tubing)
    • Compatible with the use of Ice Flags and Ice Screens
    • Internal and External Couplings, End Collars and End Caps are available for this system

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.PP225_Three_Pipe_Height_Adjustable_Snow_Guard
      • Product familySnow Guards
      • Product groupPipe-Style or Fence-Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)8.68
      • Width (inches)1.5
      • Depth (inches)6
      Related
      • Material mainAluminum
      • Material secondaryBrass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit