Publish your products
Data Center Housings and Curbs - 18"
Data Center Housings and Curbs - 18"

    Data Center Housings and Curbs - 18"

    Simple, effective, and proven to be the best “off the shelf” roof penetration system. So good that our design has been incorporated into the building specifications of the world's largest data center firms.

    We have a 4-year track record with hundreds installed without a single issue. Batting 100% customer satisfaction.

    Sigrist Pipe Chase Housings and Curbs have 20-year warranties, with our Sigrist Exit Seal® offering a Limited Lifetime Warranty

    Please be aware that all Housings and Curbs are sold separately. 

    Specification
    • Materials: Housing and curb are fabricated from .125” thick - 5052 grade aluminum

      Housing: All joints are welded and surfaced and to be considered weather-tight.
      Curb: Skip welded seams
      Finish: Housing and lid have a 2 mil. thick, UV inhibited, powder coated finish
      Housing Color: Beige is the standard color
      Curb: Non finished
      Gaskets: Gaskets between the lid to housing and housing to curb connection points are factory applied. Gasket material is a poly foam material approximately 1/8” thick.
      Fasteners: Stainless steel fasteners are supplied by the factory for the lid to housing and housing to curb connections. The architect will determine and specify the best suited curb to roof deck fastener.
      Interior treatment: Housing and curb are insulated with a 1” thick semi rigid batting material
      Design notes: The lid will incorporate a 4” rain visor tilted at angle to screen rain from the pipe and line pathway.  The curb base will have a 4” flange with double rows of pre-drilled holes on 6” centers +/-

      Keywords: Roof, roof curb, roof housing, data center roof, data centers, data center roof housings, roof curbs for data centers, pipe chase housing, prefabricated doghouses, rooftop equipment housing, sigrist curb replacement, custom roof curbs, standard roof housings, off-the-shelf rooftop enclosures, made in usa roof curbs, architectural roof penetrations, hvac roof housings, weatherproof roof curbs, rooftop mechanical enclosures, data center rooftop enclosures, roof curb systems, building envelope solutions, prefabricated rooftop curbs, data center infrastructure enclosures, medium next gen roof housing

    Technical specification
    • Unique ref.datacenter-housingandcurb-18
    • Product familyHousing and Curbs
    • Product groupData Center
    • TypeObject (single object)
    • Date of publishing2019-10-24
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoof curbs
    • UNSPSC code30151609
    • CSI MasterFormat 2014 Code07 72 13
    • CSI MasterFormat 2014 TitleManufactured Curbs
    • OmniClass Number23-13 41 31
    • OmniClass TitleRoof Curb

    Region availability

    North America
    Canada
    United States