Publish your products
Medium Pipe Chase Housing and Curb - 18"

Medium Pipe Chase Housing and Curb - 18"

Model AL-201412 & ALTC-M18 Medium Pipe Chase Housing & 18” Curb

8 Sigrist Exit Seal location indents per side
16 total per Housing

Housing Model# AL-201412 : 20.5"L x 14.5"W x 13.5"H

Curb Model# ALTC-M18 : 18.5"L x 12.5"W x 18"H

Note: Overall height of the Pipe Chase Housing mounted on top of the Sigrist Curb is 28.5” tall -
There is a 3” skirt/overlap from the Pipe Chase Housing down over the top of the curb.
*** Dimensions are nominal and may be revised without notice

Please be aware, all Housings and Curbs are sold separately. 

Specification
  • Specifications - Pipe Chase Housing

    .080 aluminum (Body and lid)
    UV protected powder coating
    Full thermal break interior with gaskets and insulation
    Stainless steel fasteners
    Housing has Exit Seal locater/starter dimples 

    Specifications - Curb
    .080 aluminum - non finished exterior Full thermal break interior (Insulation pad)

    Keywords: data center roof housings, roof curbs for data centers, pipe chase housing, prefabricated doghouses, rooftop equipment housing, sigrist curb replacement, custom roof curbs, standard roof housings, off-the-shelf rooftop enclosures, made in usa roof curbs, architectural roof penetrations, hvac roof housings, weatherproof roof curbs, rooftop mechanical enclosures, data center rooftop enclosures, roof curb systems, building envelope solutions, prefabricated rooftop curbs, data center infrastructure enclosures, medium next gen roof housing

Technical specification
  • Unique ref.medium-housingandcurb-18
  • Product familyHousing and Curbs
  • Product groupRoof Housing
  • TypeObject (single object)
  • Date of publishing2019-10-24
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationObject
  • UNSPSC nameRoof curbs
  • UNSPSC code30151609
  • CSI MasterFormat 2014 Code07 72 13
  • CSI MasterFormat 2014 TitleManufactured Curbs
  • OmniClass Number23-13 41 31
  • OmniClass TitleRoof Curb

Region availability

North America
Canada
United States