Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/4e4ba8aa-62af-4e47-a276-b132df1feaa3
Home
Categories
Sanitary
Showers
PictoShowerwall straight corner90x100
Unavailable in United States
Alterna
Follow
PictoShowerwall straight corner90x100
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Pictoduschvaggar_raka_duschhorn_90x100
Product family
Sanitet
Product group
Duschväggar
Type
Assembly (multiple objects)
Date of publishing
2016-01-16
Edition number
1
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7391188.pdf
Installation instructions
http://www.rskdatabasen.se/infodocs/MONT/MONT_212_7390934.pdf
Product certification
http://www.rskdatabasen.se/infodocs/CEDKL/CEDKL_212_7390934.pdf
Technical description
http://www.rskdatabasen.se/infodocs/RITN/RITN_212_7390934.pdf
Related
Related
Material main
Glass
Material secondary
Aluminum
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
OmniClass Number
23-31 17 17
OmniClass Title
Shower Enclosures
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download