Publish your products
LussoBlack Showerwall straightcorner90x90
LussoBlack Showerwall straightcorner90x90
LussoBlack Showerwall straightcorner90x90
LussoBlack Showerwall straightcorner90x90
LussoBlack Showerwall straightcorner90x90
LussoBlack Showerwall straightcorner90x90
    Alterna

    LussoBlack Showerwall straightcorner90x90

    This product is only available for the Swedish market.

    Lusso Shower corners have a stylish design with straight lines. Simple and adjustable attachment with adjustable wall profiles. The doors can also be opened inwards to save space and are raised 4 mm when opening. The shower walls are available as corner solutions, single-packaged shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso shower corners.

    Lusso Black Niche door
    Clear/gray tones glass with black grid pattern
    2 different handle types
    80 and 90 cm
    6 mm tempered safety glass, 3M treated
    Height: 2 000 mm
    Adjustable wall profiles +/- 10 mm


    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_black_raka_duschhorn_90x90
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2017-08-03
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit