Publish your products
MB-SR50N HI mullion-transom curtain wall with enhanced thermal insulation
Aluprof

MB-SR50N HI mullion-transom curtain wall with enhanced thermal insulation

The structure presented here is a version of MB-SR50N featuring enhanced thermal insulation performance.

The system is designed for the construction and execution of flat, light-weight curtain walls of the suspended or filling type, roofs, skylights and other structures. The shapes of profiles enable selection of mullion and transom profiles which flush with each other on the inside surface of the façade.

The MB-SR50N HI system features basic characteristics and possibilities inherent in the base construction MB-SR50N. The thermal insulation zone deserves a particular mention, though. Here, special two-component insulators have been applied. They are based on a HPVC insulator (or a set of insulators of appropriate width), which makes it possible to drive screws with high accuracy during the installation process at the building site. On both lateral surfaces of the insulator additional elements made of flexible material are attached (glued on), which enhance thermal insulation performance and limit the air flow in the space separating the infills of the façade. The insulator built in this way enables maintaining convenience and accuracy of mounting of a traditional façade, ensuring at the same time that very good thermal insulation parameters are attained – the heat transfer coefficient, depending on the applied profiles and accessories spans between 0,94 to ,.94 W/m2K. Likewise in the base version of the façade, the structure allows for installation of different types of infills, including glazing of large dimensions and two-chamber insulating glazing units. With regard to active elements, the MB-70HI doors and windows featuring enhanced thermal insulation performance are particularly recommended for façades of the HI series.

Specification
  • TECHNICAL SPECIFICATION:

    The MB-SR50N HI system was subjected to thorough testing performed by the Building Research and Testing Institute IFT Rosenheim and attained very high technical parameters.

    • Air infiltration: class AE 1200, EN 12152
    • Rainwater tightness: class RE1500, EN 12154
    • Resistance to wind load: 2.4 kN/m2, EN 13116:2002
    • Impact resistance: class I5/E5, PN-EN 14019

    As regards the declaration of conformity for vertical façades based on the MB-SR50N HI system, a harmonized European Standard PN-EN 13830 “Curtain Walling. Product Standard” has been applied as a reference document.

Technical specification
  • Unique ref.MB-SR50N_HI_mullion-transom_curtain_wall
  • Product familyFaçade systems
  • Product groupMB-SR50N Mullion-transom curtain walls
  • TypeObject (single object)
  • Date of publishing2020-06-29
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 13
  • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit