Publish your products
SP-E 180 flush mounted roller shutters
SP-E 180 flush mounted roller shutters
    Aluprof
    Archived

    SP-E 180 flush mounted roller shutters

    Flush-mounted systems are mainly designed for new buildings. However, once the necessary modifications to the lintel are made, these products can also be installed in existing buildings. It is important to plan the use of such solutions, this also applies to the installation method, as early as at the building design stage to allow for the effective use of the product’s functional values. Flush-mounted systems bring excellent thermal insulation performance as they do not require any modifications to the existing windows, doors or lintels, and thus do not affect the building’s energy use. What’s more, they perfectly fit the building’s façade and form an integral part thereof.

    The front section of the roller-box is equally a basis for any finishing material (plaster, clinker, etc.) so that it remains an unnoticed element of the façade. Aluprof’s SP and SP-E systems are designed to ensure, first and foremost, a good protection against heat loss. This was especially appreciated by the Passive House Institute in Darmstadt (PHI), and the organization has issued a recommendation to apply both these solutions for 165 mm boxes (and smaller) in passive buildings. But it’s the proper installation in a previously insulated lintel in accordance with manufacturer's guidelines that is an essential condition here. In addition, window joinery should comply with the appropriate parameters, i.e. heat transfer coefficient of the window Uw is lower than 0.80/(m²K) while the glass pane coefficient Ug does not exceed 0.70 W/(m²K).

    An additional advantage of the flush-mounted roller shutters is the ability to apply an independently-working insect screen to protect the interior from insects. As it is the case for front-mounted systems, the roller’s curtain can be made of foam-filled, plastic or extruded profiles.


    Specification
    • Technical parameters of the system:

      - Roller shutter box is made out of profiled aluminum sheet 

       - Roller shutter boxes available in sizes: 137, 150, 165, 180, 205 

       - Roll-up insect screen can be integrated in to roller shutter 

       - Roller shutter curtain can be made with: polyurethane foam filled aluminium profiles, PVC profiles, extruded aluminium profiles 

       - Roller shutters can be controlled manually or by an electric drive via a wall-mounted transmitter or remote control. Smart control via computer, tablet or smartphone is also an option

    Technical specification
    • Unique ref.SP-E-180_flush_mounted_roller_shutters
    • Product familyAccessories
    • Product groupShutters / Blinds
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit