Publish your products
SRS90 ECO Outdoor Roller Blind
Aluprof
Archived

SRS90 ECO Outdoor Roller Blind

External roller blinds are a highly functional solution which is frequently used for public and residential buildings alike. The main advantage of these blinds is the protection they provide interiors against exposure to the sun as a result of their specialist, technical fabrics.

They also provide privacy by stopping people outside from seeing in, while giving users an excellent view out. In addition, they offer optical comfort by acting as an effective barrier to exterior light and minimising the screen glare it can trigger. With the right choice of fabric, external roller blinds become a stylish accessory, adding a unique decorative flourish to a building. It is worth noting that, when properly chosen, they can also function as efficient insect screens, keeping interiors ‘bug-free’.

The ALUPROF range offers three systems, the SkyRoll Zip, the SkyRoll Classic and the SkyRoll Eco.

Specification
  • The offered screen systems provide a perfect balance between light and shade, and what is more, they can be a timeless decorative element of a building. Specialist fabrics used in screens, thanks to their reflective, permeable, and absorbent properties, stop the greenhouse effect inside the room, which helps to maintain a constant, comfortable temperature, while maintaining.

    What are the benefits of using screens?

    - SUNSHADE – screen type roller shutters perfectly protect rooms againstoverheating by improving comfort of work. 

    - VISUAL COMFORT – screens provide adequate visual comfort, minimizingthe effect of glare that may appear on the computer screen. - ENERGY SAVING – thanks to the use of this type of sunshade, we cansignificantly reduce expenditure on air conditioning in the summer season. 

    -PRIVACY - screens protect interiors against the gaze of unwanted people,while maintaining good visibility outside the building (homogeneous transparency). 

    -MODERN DESIGN – the variety of fabrics makes screens a modern decorativeelement, which will give each building an individual character. 

    -PROTECTION – a properly selected screen system can also effectivelyprotect the interior from the presence of insects.

Technical specification
  • Unique ref.srs90-eco-outdoor-roller-blind
  • Product familyAccessories
  • Product groupShutters / Blinds
  • TypeObject (single object)
  • Date of publishing2021-05-21
  • Edition number1
Related
  • Material mainAluminum
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationDistribution Chamber Element
  • ETIM CodeEC003229
  • ETIM NameRoller shutter
  • UNSPSC nameShutters
  • UNSPSC code30151801
  • Uniclass 2015 CodePr_30_59_07_26
  • Uniclass 2015 DescriptionExternal roller blinds
  • CSI MasterFormat 2014 Code10 71 13.23
  • CSI MasterFormat 2014 TitleCoiling Exterior Shutters
  • OmniClass Number23-17 21 11 13 19
  • OmniClass TitleCoiling Exterior Shutters
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit