Publish your products
Amarr® 3552 Aluminum Garage Door
Amarr

Amarr® 3552 Aluminum Garage Door

4.0 out of 5 stars4.0(7 reviews)

The Amarr 3552 aluminum door creates a clean style that is perfect for automotive showrooms and repair centers, service stations, car washes, fire houses, restaurants, and sports complexes. These doors can be mounted stationary or operative as a stylish alternative for al fresco situations.

MAXIMUM VISIBILITY

The ClearView Aluminum Strut System does not restrict the viewing area while adding strength and durability.

ECO-FRIENDLY

The Amarr 3552 provides maximum natural light and visibility to help reduce electric light requirements while enhancing indoor environmental quality.

Specification
  • Amarr 3552
    R-ValueN/A
    Steel ThicknessN/A
    Panel DesignStile & Rail
    Steel EmbossmentN/A
    Construction LayersOne
    Max Std Width24'2"
    Max Std Height20'1"
    Door Thickness2" (5.1cm)
    U-ValueN/A

    garage door garage doors garage kapi warehouse residential entry frame

Technical specification
  • Unique ref.Amarr-3552-Aluminum-Garage-Door
  • Product familyDoors
  • Product groupAluminum Sectional - Aluminum Full View Garage Door
  • TypeObject (single object)
  • Date of publishing2021-11-15
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Garage
  • IFC classificationDoor
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • Uniclass 2015 CodePr_30_59_24_75
  • Uniclass 2015 DescriptionSectional overhead doorsets
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit