Publish your products
Amarr® 3582 Aluminum Multiview Garage Door
Amarr® 3582 Aluminum Multiview Garage Door
    Amarr

    Amarr® 3582 Aluminum Multiview Garage Door

    3.9 out of 5 stars3.9(27 reviews)

    Amarr 3582 Aluminum MultiView doors make a unique design statement with the widest single piece of glass that specifications, safety, and reliability standards allow. Constructed of 2” thick extruded aluminum rails and stiles, these doors are built to last.

    MAXIMUM VISIBILITY

    No vertical on 8’ door with single pane glazing. The ClearView Strut system does not restrict the viewing area while adding strength and durability.

    UNLIMITED COLOR OPTIONS

    Choose from 6 anodize, 21 powder coat, 26 PVDF (Kynar®) and unlimited RAL and custom color finishes. Find the color that best complements your architectural design.

    Specification
    • Amarr 3582
      R-Valuen/a
      Steel Thicknessn/a
      Panel DesignStile & Rail
      Steel Embossmentn/a
      Construction LayersOne
      Max Std Width20’2”
      Max Std Height20’1”
      Door Thickness2” (5.1cm)
      U-Valuen/a

      garage door garage doors garage kapi warehouse residential entry frame

    Technical specification
    • Unique ref.Amarr-3582-Aluminum-Multiview-Garage-Door
    • Product familyDoors
    • Product groupAluminum Sectional - Aluminum MultiView Garage Door
    • TypeObject (single object)
    • Date of publishing2021-11-15
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Garage
    • IFC classificationDoor
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodePr_30_59_24_75
    • Uniclass 2015 DescriptionSectional overhead doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit