Publish your products
HPX-600 6 Module Connection Port
AMX

HPX-600 6 Module Connection Port

OVERVIEW
The HPX-600 / HydraPort® 6 Module Connection Port is a modular AV table box for connecting mobile devices to projectors or displays in a conference room or classroom. This sleek, flush-mount table box is typically installed in a conference room or classroom table, featuring a uniquely-designed lid that conveniently opens in both directions to provide a clean, unobtrusive look.

No matter how you bring in your content - via HDMI, VGA, USB and other popular formats - you have access to the cable or connection you need, whenever you need it. The HydraPort Architectural Connectivity System uses simple, interchangeable modules to put together the exact future-proof configuration you need today and tomorrow.

COMMON APPLICATIONS

  • With 6 available modules, the HPX-600 is perfect for smaller rooms that need the capability to connect a small number of different device types to the AV system, or to provide AC power to one or two different devices
  • The HPX-600 is designed for any conference room, classroom or boardroom that requires the capability to connect devices to the AV system, with an unobtrusive style
  • With the capability to accommodate AMX Metreau Keypads, the HPX-600 is ideal for large rooms that require an additional control interface at the table or lectern, or for small huddle spaces where the Metreau Keypads are the primary control interface

FEATURES

  • Future-Proof Modular Design - Features an assembly with the flexibility to change the modules to meet current and future needs
  • Elegant and Unobtrusive - Flush-mount design installs cleanly into a lectern or table and the lid conveniently opens in both directions providing a sleek look
  • No Electrician Required - HydraPort power modules can be connected directly to a wall or floor outlet eliminating the need for an electrician
  • Control The Room - Add Metreau® or Novara® Keypad modules to control AV devices, lighting or shades as well as to initiate pre-programmed events
  • Anodized Aluminum - These stylish, low profile connectivity ports have the same contemporary brushed aluminum enclosure as the higher-end office furniture manufacturers at the same price as most competitive painted metal models

HydraPort Connection Preview
This web tool arranges modules and prints actual-size color configuration and parts lists.


Keywords: Harman

Technical specification
  • Unique ref.amx-00156
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit