Publish your products
NMX-ENC-N2135A Encoder JPEG 2000 1080p Low Latency Video over IP Encoder with KVM, PoE, SFP, HDMI, AES67 Support
AMX

NMX-ENC-N2135A Encoder JPEG 2000 1080p Low Latency Video over IP Encoder with KVM, PoE, SFP, HDMI, AES67 Support

The SVSI JPEG2000 NMX-ENC-N2135A and NMX-DEC-N2235A encoder and decoder solution provides users with the industry's most versatile solution for distributing AV over a converged network. JPEG2000 compression is the codec of choice for users demanding low-latency cinema grade HD quality video in their system. SVSI video over IP encoders are used to encode and distribute sources of almost any format onto an existing IP network making that stream available to any endpoint in the facility utilizing copper and/or fiber connectivity. SVSI Video over IP Decoders are used to decode Networked AV streams for display. With the ability to direct any source stream to any display, large, low-cost switching and distribution systems are simple to deploy without proprietary cabling or dedicated switching hardware. User selectable bandwidth control (10Mbps-200Mbps) allows for precision tuning considering network load and video quality.

The NMX-ENC-N2135A and NMX-DECC-N2235A both feature keyboard and mouse extension over IP. Users can set security options for device control. Security can be turned off allowing any decoder to connect to any computer connected to an encoder – for example within a call center where security of this type is not an issue and access to all end points is necessary. Security can be set allowing access to only specified computers or defined groups of computers – sensitive environments such as command and control centers benefit from this kind of customized security.

The SVSI solution allows for any number of inputs to connect to any number of outputs creating a video matrix of unlimited size and expandability. Plug-n-play, auto-detect technology reduces installation and programming time and all SVSI encoders and decoders include built in control capability.

Keywords: Harman

Specification
  • Features

    • Design Flexibility – Compatible with all AMX SVSI N2000 series products so designers can choose the right product for each end point
    • Input and Output Scaling – scaling performed in encoders or decoders for maximum flexibility with sources and displays
    • Power Over Ethernet (POE) – eliminates requirement for local power supply and speeds installation. Units can still be powered locally from 12VDC allowing for easy rack-mountable, high-density installations
    • Infrared (IR) – Emitter connection allows control of IR-only display devices
    • Fast Install – With Phoenix connectors for Power, IR, RS232 serial, and analog audio interfaces
    • Balanced and Unbalanced Audio – Embedded 7.1 audio (balanced and unbalanced)
    • Pass-through HDMI – allows easy installation with local display such as desktop PC applications
    • Multiple Connection Options – RJ-45 and SFP network connectors and HDMI video connections
    • KVM – Single USB-B and Dual USB-A control for KVM applications
    • Control Flexibility – Built-in or third-party control
Technical specification
  • Unique ref.NMX-ENC-N2135A-Encoder
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • ETIM CodeEC001634
  • ETIM NameAudio/video transmitting system
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit