Publish your products
PR-WP-412 Precis 4x1+1 4K60 HDMI Windowing Processor
PR-WP-412 Precis 4x1+1 4K60 HDMI Windowing Processor
PR-WP-412 Precis 4x1+1 4K60 HDMI Windowing Processor
PR-WP-412 Precis 4x1+1 4K60 HDMI Windowing Processor
    AMX

    PR-WP-412 Precis 4x1+1 4K60 HDMI Windowing Processor

    The PR-WP-412 is an incredibly versatile and powerful AV solution that is both a fully featured 4x1+1 windowing processor with mirrored outputs and a 4x2 seamless matrix switcher. When configured as a windowing processor, the four video inputs can be arranged in any configuration and composited into a single output. In matrix switcher mode, the PR-WP-412 acts as a 4x2 seamless video switcher. It is loaded with best-in-class features, including truly seamless switching, class-leading 4K60 4:4:4 video quality, integrated audio breakaway, and extreme control flexibility with an open control API, a simple-to-manage HTML5 web interface, and front panel controls.

    When paired with the AMX UVC1-4K USB Capture Device, the PR-WP-412 is an ideal complement to software video conferencing systems such as Zoom and Teams as it enables multiple sources to be shared at the same time. With an open API and full 4K60 support, the PR-WP-412 can be leveraged to enable creative solutions to unique design requirements in all types of applications.

    Common Applications

    The PR-WP-412 is ideal for a variety of applications, including corporate campuses, colleges and universities, sports bars, casinos, courtrooms and other government applications as a cost-effective solution to switch or combine 4K60 4:4:4 HDMI sources on a single display.

    Features

    • Perfect HDMI 2.0 4K60 4:4:4 Video - Ideal for users running critical viewing applications such as casinos and courtrooms that can benefit from processing the full fidelity of their displays
    • High Dynamic Range (HDR) Support – Support HDR10 in Matrix Mode
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces
    • Multi-windowing Processing - Up to four simultaneous, freely scalable windows can be processed using the 4x1+1 multi-windowing mode
    • Seamless Switching – Ensures uninterrupted screen transitions during source selections when switching in 4x2 matrix mode
    • Audio Pass-Through & De-Embedding – Empowers independent audio source selection and routing to HDMI outputs in all modes
    • H-Control Upgradable – Ready to support H-control in the future by firmware re-writing via USB
    • Multiple Control Options – Multiple control options are available including: Open API Control over IP and Serial, full Web GUI console, and front panel buttons
    Technical specification
    • Unique ref.pr-wp-412-windowing_processor
    • Product familyElectronics
    • Product groupDigital Switchers / Matrix Switchers
    • TypeObject (single object)
    • Date of publishing2021-10-24
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 DescriptionAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit