Publish your products
Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity

    Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity

    4.8 out of 5 stars4.8(18 reviews)

    Gold DRE series available with 50, 80, and 119 gallon storage tanks, with input choices ranging from 6 kW to 54 kW. They can be used as recovery heaters for hot water supply service or as boosters for supplying sanitizing rinse water for dish washing.

    Features

    • Power-circuit fusing for system protection
    • Glass-lined tank provides long-lasting protection against corrosion
    • Sizing available from 50 gallons to 119 gallons
    Specification
    • Specifications Gallon Capacity: 50 - 120 Hi Cube Trailer Load Factor: 1.19 - 2.08 KW Input: 6 - 54 Number of Elements: 3 - 9 Recovery Cap. 100°F Rise: 25 - 221 Dimensions Approximate Shipping Weight (lbs.): 260 - 395 Height (Inches): 55 3/4 - 62 1/4
    Technical specification
    • Unique ref.aosmith-dre
    • Product familyStorage Water Heaters
    • Product groupGold Series
    • TypeObject (single object)
    • Date of publishing2018-04-24
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit