Publish your products
Cyclone® HE Power Vent Commercial Gas Water Heater

Cyclone® HE Power Vent Commercial Gas Water Heater

4.8 out of 5 stars4.8(5 reviews)

The 50-gallon power-vent Cyclone HE is designed to produce more hot water than any commercial gas water heater in its class. Thanks to the internal helical heat exchanger—similar to the design of the industry-leading Cyclone Xi models—the unit achieves 90% thermal efficiency. With its small footprint and easy installation, Cyclone HE delivers heavy-duty performance for numerous light-duty smaller applications, making it a perfect choice for restaurants, offices and other applications.

Features

  • Produces 90% thermal efficiency, which saves money on operating costs, and increases hot water output compared to standard-efficiency water heaters
  • Advanced electronics for more precise control of water temperature and simplified system diagnostics
  • System allows combined vertical and horizontal vent runs, using 2?, 3?, or 4? PVC, ABS or CPVC pipe
Technical specification
  • Unique ref.aosmith-cyclone_he-btx-80
  • Product familyStorage Water Heaters
  • Product groupCyclone HE
  • TypeObject (single object)
  • Date of publishing2017-10-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
  • OmniClass Number23-31 29 13 13
  • OmniClass TitleHot Water Tank Gas Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit