R 21 CE is a high gloss, self-smoothing, epoxy resin floor finish applied between 0.5 – 1.0 mm thickness. It combines outstanding wearing properties with chemical resistance and decorative finish. Ideally suited in situations where a seamless, joint free finish is required and maximum cleanliness is essential.
COLOURS
Available in any standard RAL colour
FEATURES
• Seamless: easily cleanable to maintain high standards of hygiene
• Tough & Hard wearing: durable with low maintenance cost
• Resistant to a wide range of chemicals and liquids
• Self-smoothing: provides a flat high gloss finish
• Suitable for use as topping on existing epoxy screed
• Food grade: CFTRI approved; confirms to the specifications as per U.S FDA 175.300
• Supplied in pre-measured packs for 0.5 mm and 1 mm thickness requirements
Ardex Endura
Region availability
| Asia |
|---|
India |