Publish your products
PANDOMO K3 Leveling Compound
ARDEX

PANDOMO K3 Leveling Compound

For creating grey PANDOMO® Floor and FloorPlus floors

Factory dyed
Fast drying thanks to ARDURAPID® effect
For application thicknesses from 5 to 10 mm
Optimum flow properties
Self-levelling
Crack-free even in thick layers
Pumpable
Can be walked on and loaded quickly
Range of application
Production of factory-coloured visible and usable surfaces with moderate impact and impact stress.

Specification
  • Mixing ratio: approx. 5 - 5 ¼ l of water (depending on environmental conditions): 25 kg of powder, respectively, 1 vol. hours of water: 3 ½ vol. including powder.
     
    Bulk Weight: approx. 1.4 kg / l
     
    Weight of the solution: approx. 2.0 kg / l
     
    Material Consumption: approx. 1.5 kg of powder per m2 and mm

    Operating time (+20 ° C): approx. 30 minutes.

    Readiness for pedestrian loads (+20 ° C): After 3 hours

    Compressive strength:
    after 1 day approx. 12 N / mm2
    In days approx. 18 N / mm2
    After 28 days approx. 30 N / mm2

    Bending strength:
    after 1 day approx. 3 N / mm2
    In days approx. 5 N / mm2
    After 28 days approx. 8.5 N / mm2

    Fire resistance class (DIN EN 13501-1): fire resistance class A2 - S1

    Wheelchair suitability: yes

    Suitable for heated floors:
    a) water heating: yes
    b) electric: no

    PH- value: after 1 day approx. eleven

    Packaging: 25 kg net bags

    Storage: in a dry room in closed original packaging approx. 6 months.

Technical specification
  • Unique ref.PANDOMO-K3
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe Asia
Austria
Singapore
Czech Republic
Thailand
France
Türkiye
Germany
Ireland
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit