Publish your products
Electric Water Heater - VELIS WIFI UK
Electric Water Heater - VELIS WIFI UK
    Ariston

    Electric Water Heater - VELIS WIFI UK

    4.0 out of 5 stars4.0(9 reviews)

    The electric storage water heater Velis Evo Wi-Fi  boasts our innovative twin tank technology, providing more hot water availability while offering an ultra slim (27cm depth) design for space-saving installations. 

    Velis Evo Wi-Fi is shower ready in under 30 minutes and compatible with the Aqua Ariston NET app, giving you even more control over your water heater and achieve savings of up to 25%.

    Specification
      • 'B' class ErP rating across all models
      • Awarded "Best Hot Water Innovation" in the Green Home Awards 2021
      • Twin tank technology providing 16% more hot water
      • Ultra slim – only 27cm deep
      • Optional Wi-Fi compatibility for smartphone control
      • Anti-legionella and ABS safety system
      • Shower ready notifications in-app
      • Fast re-heat times, shower ready in less than 30 minutes
      • Must be installed with supplied unvented kit
      • 5 year warranty
    Technical specification
    • Unique ref.velis-wifi-uk
    • Product familyWater Heaters
    • Product groupElectric Storage Water Heater
    • TypeObject (single object)
    • Date of publishing2022-09-21
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEG000042
    • ETIM NameHot water appliances
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit